Product B2N10H-Q42-CNX2-2H1150
Inclinometer
With CANopen Interface
Order number: 1534061- Rectangular, height 42 mm
- Plastic, PA12-GF30
- Convenient CANopen interface
- Fulfills CiA DS‐301, CiA DSP‐410
- High resolution and accuracy
- Baud rates of 10 kbps up to 1 Mbps
- High sampling rate and bandwidth
- Parameterizable vibration suppression
- One TPDO (RTR, cyclic, event-controlled, synchronized)
- Configuration via SDO and object directory
- SYNC load (synchronized transmission of TPDO after reception of SYNC telegram)
- EMCY producer (inclination, internal device temperature monitoring)
- Failure monitoring via heartbeat or nodeguarding/lifeguarding
- Freely configurable limit frequency (digital filter)
- Robust and compact plastic housing

General data
| EAN | 4047101232103 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 137 g |
Technical Data
| Measuring principle | Acceleration |
| Measuring range | -10…10° |
| Number of measuring axes | 2 |
| Construction size | 67.7 x 42.5 x 42.5 mm |
| Operating voltage | 10…30 VDC |
| Communication protocol | CANopen |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -40…+80 °C |
| Protection class | IP68/IP69K |

