Product TI-BL20-E-CO-S-6
Economy Set for Simple I/O Communication via CANopen in IP20
Order number: 1545136- A special software (function module) for integration in PLC systems is not required.
- Cable max. 50 m between interface and read/write head
- DIP switch for adjustment of the node address
- Transmission rate to fieldbus 125 kbps to 500 kbps
- LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
- Connection of up to 6 read/write heads via BL ident extension cables
- Mixed operation of HF and UHF read/write heads

General data
EAN | 4047101234114 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Network protocol | CANopen |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | ATEX II 3 G, ATEX II 3 D |