Product RI-10S10C-2B2048-H1181
Incremental Encoder
Industrial Line
Order number: 1545205- Clamping flange, Ø 58 mm
- Solid shaft, Ø 10 mm × 20 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- M12 × 1 male connector, 8-pin
- 2048 pulses per revolution

General data
EAN | 4047101270259 |
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 90314990000 |
Country of origin | DE |
Weight | 365 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Solid shaft |
Shaft diameter D (mm) | 10 |
Flange diameter | Ø 58 mm |
Flange type | Clamping flange |
Resolution, incremental | 2048 ppr |
Operating voltage | 10…30 VDC |
Output function | Push-Pull/HTL, invertable |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |
Mounting accessories
![]() |
RA-BC-20-06-10
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 10 mm |
100048779 |
![]() |
RA-BC-20-08-10
Bellows coupling with aluminum hub Ø 20 mm; d1 = 8 mm, d2 = 10 mm |
100048781 |
![]() |
RA-BC-20-10-10
Bellows coupling with aluminum hub Ø 20 mm; d1 = 10 mm, d2 = 10 mm |
100048782 |
![]() |
RA-BC-20-10-12
Bellows coupling with aluminum hub Ø 20 mm; d1 = 10 mm, d2 = 12 mm |
100048783 |
![]() |
RA-BC-E-20-06-10
Stainless steel bellows coupling Ø 20 mm; d1 = 6 mm, d2 = 10 mm |
100048786 |
![]() |
RA-BC-E-20-10-10
Stainless steel bellows coupling Ø 20 mm; d1 = 10 mm, d2 = 10 mm |
100048787 |
![]() |
RA-BC-E-20-10-12
Stainless steel bellows coupling Ø 20 mm; d1 = 10 mm, d2 = 12 mm |
100048788 |
![]() |
RA-SDC-30-10-10
Spring disc coupling Ø 30 mm; d1 = 10 mm, d2 = 10 mm |
100048792 |
![]() |
RA-SDC-30-10-12
Spring disc coupling Ø 30 mm; d1 = 10 mm, d2 = 12 mm |
100048793 |
![]() |
RA-HC-25-10-10
Aluminum helix coupling Ø 25 mm; d1 = 10 mm, d2 = 10 mm |
100048796 |
![]() |
RA-HC-25-10-12
Aluminum helix coupling Ø 25 mm; d1 = 10 mm, d2 = 12 mm |
100048797 |
Functional accessories
![]() |
RA-MW-200-12-DK1-10
Aluminum measuring wheel (cross knurled) for encoders; circumference 0.2 m, width 12 mm, D = 10 mm |
100038302 |
![]() |
RA-MW-200-12-PS1-10
Aluminum measuring wheel (smooth PU) for encoders; circumference 0.2 m, width 12 mm, D = 10 mm |
100038303 |
![]() |
RA-MW-200-12-RT1-10
Aluminum measuring wheel (studded PU) for encoders; circumference 0.2 m, width 12 mm, D = 10 mm |
100038304 |
![]() |
RA-MW-200-12-PC1-10
Aluminum measuring wheel (grooved PU) for encoders; circumference 0.2 m, width 12 mm, D = 10 mm |
100038305 |
![]() |
RA-MW-500-25-DK1-10
Aluminum measuring wheel (cross knurled) for encoders; circumference 0.5 m, width 25 mm, D = 10 mm |
100038314 |
![]() |
RA-MW-500-25-PS1-10
Aluminum measuring wheel (smooth PU) for encoders; circumference 0.5 m, width 25 mm, D = 10 mm |
100038315 |
![]() |
RA-MW-500-25-RT1-10
Aluminum measuring wheel (studded PU) for encoders; circumference 0.5 m, width 25 mm, D = 10 mm |
100038316 |
![]() |
RA-MW-500-25-PC1-10
Aluminum measuring wheel (grooved PU) for encoders; circumference 0.5 m, width 25 mm, D = 10 mm |
100038317 |
![]() |
RA-MW-300-12-DK1-10
Aluminum measuring wheel (cross knurled) for encoders; circumference 0.3 m, width 12 mm, D = 10 mm |
100038306 |
![]() |
RA-MW-300-12-PS1-10
Aluminum measuring wheel (smooth PU) for encoders; circumference 0.3 m, width 12 mm, D = 10 mm |
100038307 |
![]() |
RA-MW-300-12-RT1-10
Aluminum measuring wheel (studded PU) for encoders; circumference 0.3 m, width 12 mm, D = 10 mm |
100038308 |
![]() |
RA-MW-300-12-PC1-10
Aluminum measuring wheel (grooved PU) for encoders; circumference 0.3 m, width 12 mm, D = 10 mm |
100038309 |
![]() |
RA-SAB-15-36
Spring arm for encoders with a 58-mm flange; recommended contact pressure 15 N; maximum contact pressure 30 N |
100038251 |
![]() |
RA-SAB-30-36
Spring arm for encoders with a 58-mm flange; recommended contact pressure 30 N; maximum contact pressure 40 N |
100038294 |