Product RI-42H25S4-2B5000-12M23
Incremental Encoder
Industrial Line
Order number: 1545227- Flange with long spring element, Ø 100 mm
- Hollow shaft, Ø 25 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP65 on shaft side
- -40…+70 °C
- Max. 3000 rpm
- 10…30 VDC
- M23 × 1 male, 12-pin
- Push-pull, with inversion
- Pulse frequency max. 300 kHz
- 5000 pulses per revolution

General data
EAN | 4047101268515 |
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 90314990000 |
Country of origin | DE |
Weight | 985 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Blind hole shaft |
Shaft diameter D (mm) | 25 |
Flange diameter | Ø 100 mm |
Flange type | Flange with mounting element |
Resolution, incremental | 5000 ppr |
Operating voltage | 10…30 VDC |
Output function | Push-Pull/HTL, invertable |
Electrical connection | Connector, M23 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+70 °C |
Protection class housing | IP65 |
Protection class shaft | IP65 |