Product  LI300P0-Q25LM0-LIU5X3-H1151

Inductive Linear Position Sensor

Order number: 1590003
    • Rectangular, aluminium / plastic
    • Versatile mounting possibilities
    • LED indicates measuring range
    • Immune to electromagnetic interference
    • Extremely short blind zones
    • Resolution, 12-bit
    • 4‐wire, 15…30 VDC
    • Analog output
    • Programmable measuring range
    • 0…10 V and 4…20 mA
    • M12 × 1 male, 5-pin
#

General data

EAN 4047101227222
eCl@ss-Code (V5.1.4): 27270702 -/- Inductive linear position sensor
Customs tariff number 90318020000
Country of origin DE
Weight 555 g

Technical Data

Design Profile
Measuring principle Inductive
Measuring range 300 mm [11.81 in]
Operating voltage 15…30 VDC
Output function Analog output
Voltage output 0…10 V
Current output 4…20 mA
Electrical connection Connector, M12 × 1
Housing material Aluminum/plastic, PA6-GF30, Anodized
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

6901041
6901042
6901044
6901087
6901045
6901046
6901048
6901025
6901057
6901058
6901059

Functional accessories

6967114

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top