Product  M2-Q25L.

Accessories

Mounting Bracket

For LI-Q25L Linear Position Sensors (2 Pieces)

Order number: 6901046
    • Mounting foot for linear position sensors Q25L
    • Anodized aluminum
    • Packaging unit: 2 pcs.
    • Recommended torque: 3 Nm
#

General data

EAN 4047101229042
eCl@ss-Code (V5.1.4): 27279290 -/- Sensor accessories (not classified)
Customs tariff number 76169990990
Country of origin DE
Weight 22 g

Technical Data

Accessory type Mounting bracket
For use with Linear position sensors
Construction size 56 x 15.2 x 10 mm

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top