Product  RU200-CP40-2UN8X2T

Ultrasonic Sensor

Diffuse Mode Sensor

Order number: 1610055
    • Separate transducers for transmitter and receiver
    • Rectangular housing 40 x 40 x 166 mm
    • Connection via screw terminals
    • Terminal chamber for M20 x 1.5 cable gland
    • Teach range adjustable via button
    • Blind zone: 5 cm
    • Range: 200 cm
    • Resolution: 1 mm
    • Aperture angle of sonic cone: ±60 °
    • 2 x switching outputs, NPN
    • NO/NC programmable
#

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top