Product  RU300U-M30E-LU8X2-H1151

Ultrasonic Sensor

Diffuse Mode Sensor

Order number: 1610113
    • Smooth sonic transducer face
    • Cylindrical housing M30, potted
    • Connection via M12 × 1 male connector
    • Measuring range adjustable via Easy-Teach
    • Temperature compensation
    • Blind zone: 30 cm
    • Range: 300 cm
    • Resolution: 1 mm
    • Aperture angle of sonic cone: ±15 °
    • 1 × analog output, 0…10 V/additional switching output, PNP
#

Mounting accessories

6945005

Connectivity accessories

6625016
6625028

Functional accessories

6967114

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top