Product RKC4.5T-2/TEL
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6625016- Female M12, straight, 5-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101268737 | 
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator | 
| Customs tariff number | 85444290900 | 
| Country of origin | PL | 
| Weight | 95 g | 
Technical Data
| Application | Signal | 
| Design | Connection Cable | 
| Connector A | Female, M12 × 1, Straight, A-coded | 
| Number of pins | 5 | 
| Connector body | Plastic, TPU, Black | 
| Coupling nut/screw | Brass, CuZn, Nickel-plated | 
| Voltage | 60 V | 
| Current | 4 A | 
| Cable diameter | Ø 5 mm | 
| Cable length | 2.0 m | 
| Cable jacket | PVC, Black | 
| Number of Conductors | 5 | 
| Protection class | IP67, IP69K | 
| Approvals | cULus | 
Mounting accessories
|   | BS8151-0 Field-wireable male connector, M12 × 1, straight, 5-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw | 6904611 | 
|   | BS8251-0 Field-wireable male connector, M12 × 1, angled, 5-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw | 6904612 | 
|   | FW-ERSPM0526-SA-P-0408 Field-wireable male connector, M12 × 1, straight, 5-pin, push-in connection, cable feedthrough 4.0 to 8.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw | 100002535 | 
|   | FW-ERSPM0516-SA-S-0408 Field-wireable male connector, M12 × 1, straight, 5-pin, screw terminal connection, cable feedthrough 4.0 to 8.0 mm, core cross-section/terminal capacity 0.25 to 1.5 mm², plastic housing, metal retaining screw | 100002289 | 
|   | FW-EWSPM0516-SA-S-0408 Field-wireable male connector, M12 × 1, angled, 5-pin, screw terminal connection, cable feedthrough 4.0 to 8.0 mm, core cross-section/terminal capacity 0.25 to 1.5 mm², plastic housing, metal retaining screw | 100002291 | 
|   | TORQUE-WRENCH-SET-AS Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) | 6936170 | 
|   | BLANK-LABEL-FOR-CORDSETS-TEL-TXL Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant | 6936206 | 
Connectivity accessories
|   | LABEL-HOLDER-FLEX-PVC PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package | 100048170 | 


 
										 
										 
										 
					
				 
					
				 
					
				