Product BI0.8-Q5SE-AP6X-0.2-PSG3M
Inductive Sensor
Order number: 1619343- Rectangular, height 5 mm
- Active face on top
- Metal, GD-ZnAI
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M8 x 1 male connector

General data
EAN | 4047101419184 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 12 g |
Technical Data
Design | Rectangular |
Construction size | 19.5 x 5 x 5 mm, Q5SE |
Rated switching distance | 0.8 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 3.0 kHz |
Electrical connection | Connector, M8 × 1 |
Cable length | 0.30 m |
Housing material | Metal, AL, Anodized |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |