Product BC5-S18-AZ3X
Capacitive Sensor
Order number: 2305500- M18 × 1 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- AC 2-wire, 20…250 VAC
- NO contact
- Cable connection

General data
| EAN | 4047101088267 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 107 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Rated switching distance | 7.5 mm |
| Operating voltage | 20…250 VAC |
| Output function | NO contact, 2-wire |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PA12-GF30, PEI |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
BS 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69471 |
|
BSN 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69472 |
|
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
|
MAP-M18
Mounting adapter; material: Polypropylene; sensor replacement with filled container possible (adapter remains in container during sensor replacement) |
6950012 |

