Product BC5-Q08-AP6X2-V1131/S250
Capacitive Sensor
Order number: 26210- Rectangular, height 8 mm
- Active face on top
- Metal, Zamak, nickel plated
- Male connector with snap lock
- Fixed settings
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Ø8-mm connector

General data
| EAN | 4047101149784 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 16 g |
Technical Data
| Design | Rectangular |
| Construction size | 32 x 20 x 8 mm, Q08 |
| Rated switching distance | 5 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, Ø 8 mm |
| Housing material | Metal, Zamak, Nickel Plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68 |
| Approvals | UL |
Connectivity accessories
|
PKG3S-2/TXL
Connection cable, Ø 8-mm female connector, snap-on, straight, 3-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6627342 |
|
PKG3S-2/TEL
Connection cable, Ø 8-mm female connector, snap-on, straight, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6627330 |
|
PKG3M-2/TEL
Connection cable, M8 female connector, straight, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625058 |
|
PKW3M-2/TEL
Connection cable, M8 female connector, angled, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625064 |
|
PKGV3M-2/TEL
Connection cable, M8 female connector, straight, 3-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625385 |
|
PKWV3M-2/TEL
Connection cable, M8 female connector, angled, 3-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625391 |
|
PKG3M-2/TXL
Connection cable, M8 female connector, straight, 3-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625550 |
|
PKW3M-2/TXL
Connection cable, M8 female connector, angled, 3-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625556 |
|
PKGV3M-2/TXL
Connection cable, M8 female connector, straight, 3-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PUR, black; cULus approval |
6627803 |
|
PKWV3M-2/TXL | 6628798 |
|
PKG4M-2-RSC4.4T/TXL
Extension cable, M8 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6627063 |

