Product LH80IX485QP
Photoelectric Sensor
Diffuse Mode Sensor
Laser Measuring System
Order number: 3011951Alternative order number : 11951
- Indication of signal intensity
- Measuring range 60…100 mm
- Max. resolution 4 µm
- Laser beam at 80 mm distance: 125 µm
- Thickness measurement, nominal 20 mm via connection of a second LH80 (adapter CSB3-M1281M1282-LH required)
- Operating voltage 18…30 VDC
- Analog output 4…20 mA
- RS485 serial communication
- Adjustable via enclosed software
- USB converter INTUSB458-LH required
- 8-pin Y-piece CSB-M1280M1280-LH required

General data
| EAN | 662488119515 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 703 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Triangulation |
| Design | Rectangular |
| Construction size | 65 x 32 x 80 mm, LH |
| Range | 60…100 mm |
| Optical resolution | 0.004 mm |
| Light type | Red |
| Laser class | 2 |
| Operating voltage | 18…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Communication protocol | RS485 |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, AL, Black |
| Ambient temperature | -10…+45 °C |
| Protection class | IP67 |
| Special features | Synchronization |
Connectivity accessories
|
RKS8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6625446 |
|
WKS8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; shielded |
6625449 |

