Product K30APPBGREQ
Pick-to-Light
Placement Sensor
Pushbutton for Picking Processes
Order number: 3017600Alternative order number : 17600
- Operating voltage 12…30 VDC
- Protection class IP67
- Male M12 x 1, 4-pin
- Frontal pushbutton for acknowledgement
- Job light: green
- Mispick: red
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
EAN | 662488176006 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 72 g |
Technical Data
Function | Pushbutton |
Light type | Green, Red |
Number of colors/segments | 2 |
Output function | NO contact, PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PC Thermoplastic material, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP65 |