Product TL50BLGYRQ
LED Signal Light
Tower Light
Order number: 3019278Alternative order number : 19278
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Male M12x1
- Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
EAN | 662488192785 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | CN |
Weight | 184 g |
Technical Data
Function | Tower light |
Light type | Green, Yellow, Red |
Number of colors/segments | 3 |
Dimmable | No |
Cascadable | No |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS, Black |
Window material | Polycarbonate, clear |
Ambient temperature | -40…+50 °C |
Protection class | IP67 |
Mounting accessories
![]() |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
![]() |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |