Product BWA-2O2-001
Antenna
Order number: 3025642Alternative order number : 25642
- External antenna
- 2 dBi gain
- Coaxial cable, 450 mm with RP‐SMA connector
- Mechanical screw-in thread, ½" NPT
- Can be screwed directly into DX99…D… housing
- ATEX II 2G approval

General data
EAN | 662488256425 |
Customs tariff number | 85291069000 |
Country of origin | US |
Weight | 184 g |
Technical Data
Device type | Antenna |
Antenna connection | RP-SMA plug |
Cable length | 0.40 m |