Product SM2A31RL W/30
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3026562Alternative order number : 26562
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VAC
- Switching output, bipolar
- Light/dark operation

Mounting accessories
![]() |
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
![]() |
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
![]() |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
![]() |
SMB312B
Mounting bracket, stainless steel, for MINI-BEAM NAMUR |
3025519 |
![]() |
SMB3018SC
Mounting bracket, PTB black, for sensors with 18 mm thread |
3053952 |