Product SMB3018SC
Accessories
Mounting Bracket
Order number: 3053952Alternative order number : 53952
- Mounting bracket
- Plastic, black
- For 18 mm thread

General data
| EAN | 662488539528 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | US |
| Weight | 77.11 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Cylindrical sensors |
| Construction size | 66.5 x 58.7 x 29 mm |
| Housing material | Plastic, Polyester |

