Product BMRL6032A
Measuring Light Screen
Receiver
Order number: 3038538Alternative order number : 38538
- Minimum target size 9.7 mm
- Scan field 1505 mm
- Max. sensing range 4.6 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
EAN | 662488385385 |
eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
Customs tariff number | 90318020000 |
Country of origin | US |
Weight | 2740 g |
Technical Data
Function | Opposed mode sensor (receiver) |
Operating mode | Receiver |
Design | Rectangular |
Construction size | 38.1 x 38.1 x 1572 mm, Mini Array |
Range | 600…4600 mm |
Scan field | 1514 mm |
Optical resolution | 9.7 mm |
Operating voltage | 11.4…14 VDC |
Electrical connection | Connector, 7/8″ |
Housing material | Metal, AL |
Ambient temperature | -20…+70 °C |
Protection class | IP65 |