Product  QM42VP6FP

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3045783

Alternative order number : 45783

    • Cable, PVC, 2 m, 4-wire
    • Metal housing, ZN, black
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage 10…30 VDC
    • PNP switching output
    • Light/dark operation
#

Functional accessories

3017276
3017355

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top