Product PVA300N6
Pick-to-Light
Placement Sensor
Light Grid Kit
Order number: 3052910Alternative order number : 52910
- Scan field L2: 300 mm
- 13-beam system, beam spacing 25 mm
- Emitter / Receiver
- Range max. 2 m
- Light / Dark operation
- Selectable frequency as protection against crosstalk
- Operating voltage 12…30 VDC
- NPN switching output of the receiver
- Input of operation request light 0 VDC
- Protection class IP62

General data
EAN | 662488529109 |
eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 798 g |
Technical Data
Function | Opposed mode sensor |
Light type | IR |
Number of colors/segments | 1 |
Scan field | 300 mm |
Output function | NO/NC, NPN |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, AL, Black |
Window material | Acrylic, clear |
Ambient temperature | 0…+50 °C |
Protection class | IP62 |