Product STBVR81Q6
Photoelectric Sensor
Touch Switch
For Two-Hand Control System
Order number: 3064192Alternative order number : 64192
- M12 × 1 male, 5-pin
- Protection class IP66
- Ergonomically shaped
- Upper housing part of polyetherimide
- Operating voltage: 20…30 V AC/DC
- Relay output, 125 VDC / 150 VAC, 1A DC / AC 0.4 A max.
- Pre-assembled protective cover
- Safety category 4 according to EN ISO 13849-1 for use with corresponding evaluation relays
- SIL 3 acc. to IEC 61508 and IEC 62061

General data
EAN | 662488641924 |
eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 235 g |
Technical Data
Function | Touch Button |
Design | Rectangular |
Light type | IR |
Operating voltage | 20…30 VAC / 20…30 VDC |
Output function | Complementary contact, Relay output |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT |
Ambient temperature | 0…+50 °C |
Protection class | IP66 |