Product LEDWA80X80M
Vision System
Area Light
Order number: 3072269Alternative order number : 72269
- Close-range illumination
- Light intensity, adjustable
- Protection class: IP20
- Color: white
- Power supply: 24 VDC
- Pigtail M8x1, 2 m

General data
| EAN | 662488722692 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 368 g |
Technical Data
| Function | Area light |
| Light type | White |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 2.0 m |
| Housing material | Metal, Low-carbon steel |
| Window material | Acrylic, clear |
| Ambient temperature | 0…+50 °C |
| Protection class | IP40 |

