Product Q7MBQ
Magnetic Field Sensor
With Switching Output
Order number: 3072491Alternative order number : 72491
- Compact, robust design in a flat aluminum housing
- Protection classes IP67/IP69K
- Cable connection with male connector
- Operating voltage 10…30 VDC
- Switching outputs, bipolar (PNP/NPN)
- Measuring range adjustable via teach-in

General data
EAN | 662488724917 |
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 68 g |
Technical Data
Design | Rectangular |
Antenna connection | No radio participant |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Aluminium, AL |
Ambient temperature | -40…+70 °C |
Protection class | IP68/IP69K |