Product  LEDWA80X80QPMA

Vision System

Area Light

Order number: 3073286

Alternative order number : 73286

    • Close-range illumination
    • Light intensity, adjustable
    • Protection class: IP20
    • Color: white
    • Power supply: 24 VDC
    • Pigtail M12x1, 0.15 m
#

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top