Product K50APPBGREQ
Pick-to-Light
Placement Sensor
Order number: 3076317Alternative order number : 76317
- Protection class IP67
- Male M12 x 1, 4-pin
- Job light: green
- Mispick: red
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488763176 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 135 g |
Technical Data
| Function | Pushbutton |
| Light type | Green, Red |
| Number of colors/segments | 2 |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC Thermoplastic material, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
|
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

