Product SMBDX80DIN
Accessories
Mounting Bracket
Order number: 3077161Alternative order number : 77161
- Panel for DIN rail mounting
- Suited for use with CP80, DX80, K80, Q80
- Operating temperature: -20 … +90 °C

General data
| EAN | 662488771614 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 39269097900 | 
| Country of origin | CN | 
| Weight | 45.36 g | 
Technical Data
| Design | Accessories for rectangular sensor | 
| Housing material | Plastic, ABS | 


 
					
				 
					
				 
					
				