Product  LEDGSW

Vision System

Spotlight

Order number: 3079205

Alternative order number : 79205

    • Protection class: IP67
    • Color: green
    • Power supply: 10…30 VDC
    • Cable, 2m
#

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top