Product SLPE14-690P8
Safety Light Curtain
Emitter
Order number: 3083543Alternative order number : 83543
- Cable with M12 × 1 connector, 300 mm, 8-pin
- Protection class IP65
- Flat housing without blind zone
- Scan code adjustable via DIP switch
- Operating voltage: 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 690 mm (L1)
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
EAN | 662488835439 |
eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 1345 g |
Technical Data
Function | Light screen |
Design | Rectangular |
Scan field | 690 mm |
Range | 100…7000 mm |
Optical resolution | 14 mm |
Number of beams | 69 |
Light type | IR |
Cascadable | No |
With muting function | No |
Start/Restart interlock | adjustable |
Operating voltage | 20…28 VDC |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.30 m |
Housing material | Metal, AL, Yellow polyester |
Ambient temperature | 0…+55 °C |
Protection class | IP65 |
Connectivity accessories
![]() |
DEE2R-875D
Connection cable, PVC, yellow, cable length: 22.9 m, female connector, M12 × 1, 8-pin, on male connector, M12 × 1, 8-pin |
3072210 |