Product XS4SO
Safety Module
Safety Output Module
Order number: 3085073Alternative order number : 85073
- Only for use with XS26-2xx safety controller
- PLe acc. to ISO 13849‐1
- SIL 3 acc. to IEC 61508 and IEC 62061
- 4 independent safety outputs
- Protection class IP20

General data
| EAN | 662488850739 |
| eCl@ss-Code (V5.1.4): | 27250308 -/- Safety module (periphery) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 255 g |
Technical Data
| Function | Extension module |
| Design | Terminal chamber |
| Electrical connection | Removable terminal block, reverse polarity protected, screw connection |
| Housing material | Plastic, PC, Black |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |

