Product  TL50BLGY2R1ALS4Q

LED Signal Light

Tower Light

Order number: 3085108

Alternative order number : 85108

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Colors: Green (COL 1) / Yellow flashing (COL 2) / Red rotating (COL 3)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, stakkato max. 94 dB
#

Mounting accessories

3032723
3052521

Connectivity accessories

6625016
6625028

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top