Product  K50LNGYXPQ

LED Signal Light

Beacon

Order number: 3087294

Alternative order number : 87294

    • All-round LED display
    • ATEX category II 3 G, Ex zone 2
    • ATEX category II 3 D, Ex zone 22
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Protection classes IP67 / IP69K
    • Multicolor: Green (COL 1) / Yellow (COL 2)
    • Male M12 x 1
    • Operating voltage 10…30 VDC
    • It is envisaged to control always only one color with the appropriate equipment
    • ATEX II 3 G approval
    • Gases and vapors, Group IIC, Zone 2
    • ATEX II 3 D approval
    • Dust, Group IIIC, Zone 22
    • When used in hazardous areas, the special conditions of the approval must be observed
#

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top