Product K30LNYXXP
LED Signal Light
Beacon
Order number: 3087301Alternative order number : 87301
- All-round LED display
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22
- Individually controllable
- Mechanical screw-in thread M22.5 x 1.5
- Protection classes IP67 / IP69K
- Monochrome: Yellow (COL 1)
- Cable, 2 m
- Operating voltage 10…30 VDC
- It is envisaged to control always only one color with the appropriate equipment
- ATEX II 3 G approval
- Gases and vapors, Group IIC, Zone 2
- ATEX II 3 D approval
- Dust, Group IIIC, Zone 22
- When used in hazardous areas, the special conditions of the approval must be observed

General data
EAN | 662488873011 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 175 g |
Technical Data
Function | Spotlight |
Light type | Yellow |
Number of colors/segments | 1 |
Dimmable | No |
Cascadable | No |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PC, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP67/IP69 |
Approvals | ATEX II 3 GD |
Mounting accessories
![]() |
IMX12-DO01-1U-1U-0/24VDC
Solenoid driver; 1-channel; SIL 2 acc. to IEC 61508; Ex-proof version; monitoring of wire-break and short-circuit; removable screw terminals; 12.5 mm wide; 24 VDC power supply |
7580101 |
![]() |
IMX12-DO01-2U-2U-0/24VDC
Solenoid driver; 2-channel; SIL 2 acc. to IEC 61508; Ex-proof version; monitoring of wire-break and short-circuit; removable screw terminals; 12.5 mm wide; 24 VDC power supply |
7580105 |