Product  K50LMWXXP

LED Signal Light

Beacon

Order number: 3087327

Alternative order number : 87327

    • LED all-round visible
    • ATEX category II 2 G, Ex-zone 1
    • ATEX category II 1 D, Ex-zone 20
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Protection classes IP67/IP69K
    • Monochrome: White (COL 1)
    • Cable, 2 m
    • Operating voltage 10…30 VDC
    • It is envisaged to control always only one color with the appropriate equipment
    • ATEX II 2 G approval
    • Gases and vapors, Group IIC, Zone 1
    • ATEX II 1 D approval
    • Dust, Group IIIC, Zone 20
    • When used in hazardous areas, the special conditions of the approval must be observed
#

Mounting accessories

7580101
7580105

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top