Product WLB32ZC570PBQM
LED Linear Light
In the Metal Housing
Order number: 3087490Alternative order number : 87490
- Cascadable
- ON/OFF switch
- Operating voltage: 90…264 VAC
- Color: White

General data
| EAN | 662488874902 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 489.88 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | Two-stage |
| Cascadable | Yes |
| Electrical connection | Connector |
| Housing material | Metal, AL |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -25…+45 °C |
| Protection class | IP50 |

