Product  WLS28-2CW990L25XPB

LED Linear Light

In the Metal Housing

Order number: 3087792

Alternative order number : 87792

    • ON/OFF switch
    • Cascadable
    • Light beam: 990 mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • Cable, PVC, 2 m
    • Window with 25-degree lens
    • SMBWLS28RA mounting bracket included in delivery
#

Mounting accessories

3019574
3015764
3088063

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top