Product GPS50M
GPS Receiver
With Serial Interface
RS485-Schnittstelle - unterstützt Modbus RTU
Order number: 3088289Alternative order number : 88289
- Rugged housing in IP67/IP69K protection class
- Cable, PVC, 2 m with open ends
- SiRF Star IV GPS Chip
- Extension systems WAAS, EGNOS, MSAS, GAGAN
- Signal reception up to -163 dBm
- Update rate: 1 Hz
- Position detection accurate to 10 m (without auxiliary system)
- Position detection accurate to 2.5 m (with auxiliary system)
- Energy saving on/off
- Modbus RTU communication via RS485
- Baud rates: 9.6 k, 19.2 k (standard) or 38.4 k

General data
EAN | 662488882891 |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 394.63 g |
Technical Data
Function | Positioning |
Device type | Sensor |
Design | Puck |
Antenna connection | No radio participant |
Runs with battery | No |
Communication protocol | Modbus RTU, RS485 |
Housing material | Plastic, Black |
Ambient temperature | -40…+85 °C |
Protection class | IP69 |