Product IVU2PRGR06
Image Processing
Grayscale Image Sensor
Order number: 3090722Alternative order number : 90722
- Second iVu generation
- Internal memory for 30 inspections
- 1/3“ CMOS, 752x480 pixels
- Integrated ring light: Red
- Protection class IP67
- External strobe output + 5 VDC
- External trigger input
- Lens, 6mm, M12x1
- External display RDM35 required
- Operating voltage 10…30 VDC
- M12 × 1 male, 12-pin
- 3 x programmable switching output (PNP/NPN)
- 1 x RS232 data communication
- Ethernet via M8 x 1 male, 4-pin
- USB 2.0 host: M8 female, 4-pin
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC

General data
| EAN | 662488907228 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 675.85 g |
Technical Data
| Function | Gray value |
| Light type | Red |
| Brennweite | 6 mm |
| Resolution | 752 × 480 pixels |
| Display | Remote |
| Communication protocol | EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |
Data Sheets
| German | 818 KB |
| English | 819 KB |
| French | 819 KB |
| Spanish | 820 KB |
| Czech | 820 KB |
| Dutch | 819 KB |
| Romanian | 819 KB |
| Russian | 1020 KB |
| Polish | 820 KB |
| Chinese | 895 KB |
| Turkish | 820 KB |
Configuration File
Configuration Software
Manual
| Quick Start Guide | 1785 KB |
| Industrial Ethernet Operating Instructions | 19884 KB |
| Instruction Manual | 12734 KB |
Product Flyer
Questionnaire
Mounting accessories
|
SMBIVURAL
Brackets for mounting on left side |
3082546 |
Functional accessories
|
RDM35
Remote display 3.5” touch screen for device installation, connection via M12 plug connector, IVURDM-QD-8.. or IVURDM-QDK-8.. required |
3029512 |
|
RD35
Remote display 3.5”, touch screen, connection via Molex integral connector, IVURD-MX-8.. or IVURD-MXK-8.. required |
3082646 |

