Product IVU2PTGG16
Image Processing
Grayscale Image Sensor
Order number: 3090755Alternative order number : 90755
- Second iVu generation
- Internal memory for 30 inspections
- 1/3“ CMOS, 752x480 pixels
- Integrated ring light: Green
- Protection class IP67
- External strobe output + 5 VDC
- External trigger input
- Lens, 16 mm, M12x1
- Display: Integrated 65.5 mm LCD color display, 320 x 240 transreflective
- Operating voltage 10…30 VDC
- M12 x 1 male, 12-pin
- Three PNP/NPN switching outputs, selectable via software
- USB 2.0 host: M8 female, 4-pin
- Ethernet via M8 x 1 male, 4-pin
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC

Data Sheets
German | 543 KB |
English | 542 KB |
French | 543 KB |
Spanish | 599 KB |
Czech | 545 KB |
Dutch | 542 KB |
Romanian | 543 KB |
Russian | 800 KB |
Polish | 545 KB |
Chinese | 675 KB |
Turkish | 545 KB |
Configuration File
Configuration Software
Manual
Quick Start Guide | 1785 KB |
Industrial Ethernet Operating Instructions | 19884 KB |
Instruction Manual | 12734 KB |