Product WLB92X1100PBQ
LED Linear Light
In the Metal Housing
Order number: 3093281Alternative order number : 93281
- Light beam: 1100 mm
- Operating voltage: 24 VDC (±10%)
- Protection class: IP50
- Color: White
- M12 x 1 male
- Built-in ON/OFF switch
- Integrated rotary switch for continuous dimming of the light output (0% - 100%)

General data
| EAN | 662488932817 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 4399.84 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | Potentiometer |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Anodized |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+70 °C |
| Protection class | IP40 |
Mounting accessories
|
LMBWLB92
Snap bracket for WLB92 work light, included in the WLB92 scope of delivery |
3093567 |
|
LMBWLB92S
Mounting bracket for front side mounting of the WLB92 |
3093570 |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

