Product TL70AQ
LED Signal Light
Modular Signal Tower
Preassembled
Order number: 3093394Alternative order number : 93394
- Plastic housing, black
- EMI and RFI immune
- Protection class IP65
- M12 × 1 male connector
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN
- Configuration via DIP switch
- Beeper: sealed, omnidirectional, adjustable characteristic, intensity can be adjusted via selector switch, max. 92 dB

General data
EAN | 662488933944 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | CN |
Weight | 272 g |
Technical Data
Function | Tower light |
Number of colors/segments | 1 |
Acoustic signal | Key adjustable |
Volume | 92 dB |
Dimmable | No |
Cascadable | No |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PC, Black |
Ambient temperature | -40…+50 °C |
Protection class | IP65 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |