Product SG-TL70-AL
LED Signal Light
Modular Signal Tower
Audio Segment
Order number: 3096055Alternative order number : 96055
- Plastic housing, black
- Protection class IP65 (mounted)
- Beeper, omnidirectional
- Configuration via DIP switch
- Four adjustable intensities (85 dB - 101 dB)
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN

General data
EAN | 662488960551 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | CN |
Weight | 134 g |
Technical Data
Function | Tower light |
Number of colors/segments | 1 |
Acoustic signal | Key adjustable |
Volume | 101 dB |
Dimmable | No |
Cascadable | No |
Housing material | Plastic, PC, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP65 |
Functional accessories
![]() |
B-TL70-5
TL70 base module, black, cable, 5-pin, 2 m, connection of 4 segments possible |
3092223 |
![]() |
B-TL70-8
TL70 base module, black, cable, 8-pin, 2 m, connection of 6 segments possible |
3092224 |
![]() |
B-TL70-Q5
TL70 base module, black, connector, 5-pin, M12 x 1, connection of 4 segments possible |
3092226 |
![]() |
B-TL70-Q8
TL70 base module, black, connector, 8-pin, M12 x 1, connection of 6 segments possible |
3092227 |