Product B-TL70-8
LED Signal Light
Modular Signal Tower
Base Module
Order number: 3092224Alternative order number : 92224
- Plastic housing, black
- Protection class IP65
- EMI and RFI immune
- Cable, PVC, 2 m, 8-wire
- End element included in the delivery
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN
- Configuration via DIP switch

General data
| EAN | 662488922245 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 226 g |
Technical Data
| Function | Tower light |
| Number of colors/segments | 1 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Functional accessories
|
SG-TL70-G
TL70 color segment, color: Green |
3092211 |
|
SG-TL70-Y
TL70 color segment, color: Yellow |
3092212 |
|
SG-TL70-R
TL70 color segment, color: Red |
3092213 |
|
SG-TL70-B
TL70 color segment, color: Blue |
3092214 |
|
SG-TL70-W
TL70 color segment, color: White |
3092215 |
|
SG-TL70-A
TL70 audio segment, black |
3092221 |

