Product WLS28-2XUV365-285GS
LED Linear Light
In the Metal Housing
Order number: 3096287Alternative order number : 96287
- Light beam: 285mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Color: ultraviolet
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

General data
EAN | 662488962876 |
eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
Customs tariff number | 94054239900 |
Country of origin | MX |
Weight | 340 g |
Technical Data
Function | Linear light |
Light type | UV |
Number of colors/segments | 1 |
Dimmable | Two-stage |
Cascadable | No |
Beam angle | wide beam 40-80° |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, AL |
Window material | Glass, clear |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69 |
Mounting accessories
![]() |
SMBWLSMAG
Magnetic fixture for mounting work lights and sensors, 2 pieces |
3019574 |
![]() |
SMBWLS28RA
Mounting bracket, angled, metal, for WLS28 work lights, 5 mm drill holes, screw set included |
3015764 |
![]() |
SMBWLS28SP
Snap bracket for mounting WLS28 work lights |
3088063 |