Product K50APT2GRCQ
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3096694Alternative order number : 96694
- Protection class IP67/IP69K
- M12 × 1 connector
- Job light: green
- Mispick: -
- Actuation: red
- Operating voltage 12…30 VDC
- PNP switching
- NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
EAN | 662488966942 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 136.08 g |
Technical Data
Function | Touch Button |
Light type | Green, Red |
Number of colors/segments | 2 |
Output function | NO contact, PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PC, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP67/IP69 |
Data Sheets
German | 330 KB |
English | 329 KB |
French | 331 KB |
Spanish | 329 KB |
Czech | 329 KB |
Dutch | 329 KB |
Romanian | 329 KB |
Russian | 464 KB |
Polish | 332 KB |
Chinese | 421 KB |
Turkish | 255 KB |
General Catalog
Product Flyer
Product Overview
Pick-to-Light: Complete solutions from a single source | 970 KB |
Lighting and Indication Selection Guide | 4409 KB |
Quick Start Guide
Mounting accessories
![]() |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
![]() |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |