Product  LCF12LEVMP

Image Processing

C-mount Lens

Order number: 3097347

Alternative order number : 97347

    • With focus and iris lock
    • For VE Smart Camera
    • Focal distance 12 mm
    • Minimum operating distance: 110 mm
    • Minimum view field: 49 × 37 mm
    • Format: 2/3"
#

General data

EAN 662488973476
eCl@ss-Code (V5.1.4): 27310203 -/- Vision (image processing) (lenses)
Customs tariff number 90029000000
Country of origin CH
Weight 117.93 g

Technical Data

Brennweite 12 mm
Resolution 1600 × 1200 pixels

Functional accessories

3084797
3097532
3097531
3097530
3097529

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top