Product WLS15XDW0360DSQP
LED Linear Light
In the Plastic Housing
Order number: 3802032Alternative order number : 802032
- Protection class IP67
- Connection: M12 × 1 cable with male connector, PVC, 150 mm, 4-pin
- Length of the illuminated area L: 286.4 mm
- Color: Cold white
- Illuminance at 0.5 m: 491 Lx
- Operating voltage: 10…15 VDC or 20…27 VDC
- Dimmable from 25 to 100 % with up to 1000 Hz over the input signal

General data
| EAN | 662488014001 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 136.08 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | PWM |
| Cascadable | No |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PC PA, Anodized |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+60 °C |
| Protection class | IP66/IP67 |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

