Product WLS27CWGRYB5-0570DS24Q
LED Linear Light
In the Plastic Housing
Order number: 3802094Alternative order number : 802094
- Cylindrical illuminated area
- Cascadable
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 568 mm
- Housing length L2: 642 mm
- Colors: White (COL 1), Green (COL 2), Red (COL 3), Yellow (COL 4), Blue (COL 5)
- Automatic temperature monitoring
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
EAN | 662488014629 |
eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
Customs tariff number | 94054231000 |
Country of origin | MX |
Weight | 453.59 g |
Technical Data
Function | Linear light |
Light type | White, Green, Red, Yellow, Blue |
Number of colors/segments | 5 |
Dimmable | No |
Cascadable | Yes |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, FDA copolyester |
Window material | Copolyester, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP66/IP67/IP69 |
Mounting accessories
![]() |
LMBWLS27H
Hanging bracket for WLS27 |
3094776 |
![]() |
LMBWLS27U
Universal mounting bracket for WLS27 |
3094775 |
![]() |
LMBWLS27EC
Snap bracket for WLS27 |
3094774 |
![]() |
LMBWLS27SP
Snap bracket for WLS27 |
3094773 |
Connectivity accessories
![]() |
RKH4.5-2/TFG
Connection cable, M12 female connector, straight, 5-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C |
6933455 |
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |