Product  K50L2RGB7A1Q

LED Signal Light

Beacon with Audible Signal

Order number: 3802148

Alternative order number : 802148

    • LED all-round visible
    • Continuous signal: 75dB
    • Individually controllable
    • Mechanical screw-in thread M30x1.5
    • Protection class IP50
    • In the standard settings, up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3, flashing function)
    • Can be configured using Pro Editor, can display up to 14 colors, various lighting animations, configurable I/O-block compatibility
    • Male M12 x 1, 5-pin
    • Operating voltage 18…30 VDC
#

General data

EAN 662488014902
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 145.15 g

Technical Data

Function Spotlight
Light type RGB
Number of colors/segments 7
Acoustic signal Continuous tone
Volume 75 dB
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Window material Polycarbonate, diffuse
Ambient temperature -20…+50 °C
Protection class IP50

Mounting accessories

3032723
3052521

Connectivity accessories

6625016
6625028

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top