Product  K50L2RGBKQP

LED Display

Beacon

Order number: 3802159

Alternative order number : 802159

    • LED all-round visible
    • Individually controllable
    • Screw-in thread M30x1.5
    • Protection class IP67
    • Up to 12 predefined colors or millions of customized colors can be displayed
    • Flashing function, alternation, two-colored displays and intensity check
    • Cable with male end M12 x 1
    • Operating voltage 18…30 VDC
#

General data

EAN 662488015015
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 145.15 g

Technical Data

Function Spotlight
Light type RGB
Dimmable Programmable
Cascadable No
Communication protocol IO-Link
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, PC, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP66/IP67/IP69

Mounting accessories

3032723
3052521

Connectivity accessories

6625013
6625025
6625016
6625028

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top